Appearance & Shape

Murata Icon X Specifications

Output Type Digital
Current Consumption 6.3uA Typ./Conversion time 1/6s
Puressure RMS Noise 1.1parms Typ./Conversion time 1/6s
Absolute accuracy +/-0.8 hPa/T= -10 to 65degC, P range= 800 to1100hPa
Supply Voltage Range 1.71 to 2.0 V
Interface SPI / I2 C

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-R 330mm Embossed Tape 5000