Crystal heat dissipation plate

Crystal heat dissipation plate
Quartz crystal heat dissipation plate
It is used in a liquid crystal projector. It is a material excellent crystal to balance the thermal conductivity and the cost as compared with a sapphire substrate and a glass substrate.
Dimensions 40 x 40mm max (±0.2)
Thickness 0.3mm min (±0.1)
Tolerance of direction ±1° .
Reflectance R < 1%  Wavelength: 420 to 680nm

Dimensions(mm) Thickness(mm)
36 × 30 0.7
28 × 22 0.5, 0.7
25.5 × 25.5 2
23.5 × 20 0.5, 1.4
20 × 18 0.5
φ26 × 16 1.4
*Please consult us  via the Contact Form or the nearest sales office  for specifications other than the above.

dimension
Dimensions

AR cort
Characteristic example