Development Tools

Development Tools
Murata supplies demo kits that enable to evaluate the sensor. You can for example

  • Use the demo kit as a data logger for the component evaluation
  • Verify the component's functionality during the design-in phase
  • Make demo of the product features and functionality.

Murata MEMS Evaluation Unit

The Murata MEMS Evaluation Unit demonstrates the functionality and key properties of Murata's MEMS sensors. The Evaluation Board is connected to PC's USB port and operated through a Graphical User Interface (GUI) software.


The Murata MEMS Evaluation Board supports various types of Murata MEMS sensors. The MEMS sensors are connected to the Evaluation Board by using a chip carrier PCB or an external extension board. The digital accelerometers and gyroscope evaluation units are available as chip carrier PCB units and analog inclinometers as extension boards with high accuracy A/D converter. The Evaluation Board hardware is powered from a computer USB port or optionally from an external 7...15 V DC power supply.

The Evaluation Board offers an easy way to:

  • Java Based Graphical User Interface, support for Windows/Linux
  • Sensor output in graphical format
  • Data logging with time stamps
  • Data rate and average calculation configuration options
  • Powered from PC USB port or optionally from external 7...15 VDC power supply
Murata MEMS GUI Software for Windows/Linux (ZIP: 7.0MB)


MEMS Eval Board with SCC1300 Sensor Board

     
            
        
              
 Interface Board
MEMS EVAL BOARD
 SCC1300 Sensor Board
 Digital Accelerometer
SCA8xx/21xx/31xx
Sensor Board
 Analog Acc/Inclinometer
SCA10xx Sensor 

-Order Information-

Order Code  Description 
 MEMS-EVAL-BOARD  Interface Board(no Sensor Board included)

-Sensor Board-

Order Code Description
 SCA100T-D01-PCB  2 axis Inclinometer±30°
 SCA100T-D02-PCB
 2 axis Inclinometer±90°
 SCA100T-D07-PCB  2 axis Accelerometer±12g
 SCA103T-D04-PCB  Diff.Inclinometer±15°
 SCA103T-D05-PCB
 Diff.Inclinometer±30°
 SCA1000-N1000070-PCB  2 axis Accelerometer±4g
 SCA830-D07-PCB  Digital Inclinometer±90°
 SCA830-D06-PCB  1 axis Accelerometer±2g
 SCA2100-D02-PCB  2 axis Accelerometer±2g
 SCA3100-D04-PCB  3 axis Accelerometer±2g
 SCA3100-D07-PCB  3 axis Accelerometer±6g
 SCC1300-D02-PWB
 SCC1300-D04-PWB
 X axis Gyro + 3 axis ±2g Accelerometer Combo
 X axis Gyro + 3 axis ±6g Accelerometer Combo
 SCC2230-E02-PCB
 SCC2130-D08-PCB
 Z axis Gyro + 3 axis ±2g Accelerometer Combo
 X axis Gyro + 3 axis ±6g Accelerometer Combo

Ordering Note: MEMS Evaluation Unit needs both Interface Board and product specific Sensor Board.
The same Interface Board can be used with all Sensor Board.