SCA1000 Accelerometers

【Notice】

The SCA1020 is in End of Life process with defined schedule for the discontinuation of the production.

Not recommended new designs. Contact Murata or refer to the website for details of product supply and possible alternative product information.


Analog 2-axis Accelerometers
  • Size 11.31 x 15.58 x 5.08 mm3 (w x l x h)
  • Interchangeable with SCA610/620
  • Internal temperature sensor, accessible via SPI
  • Fully lead-free component and compliant with lead-free processes
  • Qualified according to AEC Q-100

Benefits:
  • Excellent reliability and stability over time and temperature
  • High resolution and low noise
  • Wide operating temperature range
  • Outstanding overload and shock durability

Applications:
AutomotiveInstruments

  • 2-axis acceleration measurements
  • 2-axis platform leveling
  • Inclination based position measurement
  • 360° vertical orientation measurement

Murata Icon X Series Lineup

Murata Icon X Documentation