SensorsPTC Thermistor SMD type PRG Series

PTC Thermistor SMD type
PRG Series
Application: Short protection, current control for general, automotive, healthcare equipment

  • After abnormal situation is removed, PTC resistance will turn back to initial value.
  • PRG-series can protect circuit repeatedly with high reliability.
Applications
  • Short protection for Consumer and Factory Automation products.
Specifications
  • Dimensions:(PRG15)1005, (PRG18)1608, (PRG21)2012
  • Temperature Characteristics/Curie Point:(AR)120degC,(BB)100degC,(BC)90degC

Purchase of evaluation samples

Note

Please observe the applications and conditions of use described in datasheets.

The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice. Please confirm delivery specification sheets before you get into the designing or mass production process.

If you agree to the term, please click "Agree and continue".