Rotary position sensor small type
SVM4 Series

SVM4  

Rotary position sensor small type

SVM4 Series

Application: HMI as input operation for consumer market


  By getting output voltage according to the angle, it is used for HMI as input operation. This small 4mm size position sensor brings longer operating life and high accuracy.


 
   Datasheet of SVM4 (486KB)
     
 
   Application Note
     
 Technical Information >
     


  ■ Application
  • Rotary SW for HMI
  • Robot, Game controller, Drone
  • Motor drive unit

■ Specifications
・ Total resistance value ; 10 kohm
・  Linearity ; +/- 2%
・  Effective rotational angle ; 260 deg
・  Size ; 4.5x4.0x2.0 mm
・  Rotational life (max) ; 1 Mcyc
・  Operating temp. ; -40 to +85 deg
・  Rated voltage     ; 5 Vdc
     

SVM4 Series Top >