Application Note of Proximity & Ambient Light Sensor


Suggestion of Smaller Window Size 

We want to suggest the smallest window size at each gap.
That’s the one hole type which it is easy to position against the sensor. 
Gap distance is from cover glass bottom. 


Distance from cover glass


Graph


- Application Example -

Proximity sensor
Proximity sensor application Example

Ambient Light sensor
Ambient Light sensor application Example

Video about Motion Detection by Proximity and Ambient Light sensor.

Proximity and Ambient Light sensor for Smart phone
- proximity switch demonstration
This video shows that liquid crystal panel does ON/OFF by the proximity and ambient light sensor.
See output voltage of proximity sensor and ambient light sensor when liquid crystal panel is on and off.
Clic here for detailes of Proximity Ambient Light Sensor