Ultrasonic SensorsOpen-Structure Ultrasonic Sensors

Ultrasonic sensors feature a composite oscillating body combining the oscillator — which joins a metal plate and piezoelectric ceramics — with a resonator. This body is elastically fixed to the base and housed in a case.

The resonator is shaped like a funnel to efficiently radiate the ultrasonic waves generated by the oscillating body into the air and to effectively concentrate ultrasonic waves from the air on the center of the oscillator.

“Sound pressure” is the most important parameter of open-structure ultrasonic sensors. In distance measurement applications, the higher the sound pressure of the ultrasonic sensor, the longer the sensor’s range.

SMD(Surface Mount device)-type ultrasonic sensor measure intermediate range, since it control sound pressure loss because of miniaturization.Miniaturized SMD-type ultrasonic sensor has succeeded in minimal mounting space, and it enable improved flexibility for designing.

Open Type
Development tool

Texas Instruments provide driving IC of ultrasonic sensor.

Please refer it for your evaluation and designing circuit of ultrasonic sensor.

Ultrasonic sensor IC site of Texas Instruments is hereOpen in New Window

Series Lineup