3-axis digital Accelerometers(+/-2g) SCA3100-D04

 

3 axis digital Accelerometers(Range+/-2g)
SCA3100-D04
Application: High accuracy accelerometers, SHM for automotive, industrial, healthcare equipment


  Excellent accuracy, High stability, Extremely stable output over wide range of temperature, humidity and vibrations

 
   Datasheet (275KB)
     
 
   Product Family Specification (1.14MB)
     
 Development Tools >
     
 Technical Information >
     

  ■ Applications
For Automotive & Industrial market

■ Specifications
・ Axis:3
・ Range:±2g
・ Supply voltage:3.3V
・ Output:SPI


SCA3100 series Top >