Shock Sensor PKGS-00GXP1-R, PKGS-00LDP1-R, PKGS-25SXAP1-R

Shock Sensors  

Shock Sensor
PKGS-00GXP1-R, PKGS-00LDP1-R, PKGS-25SXAP1-R
Application: HDD/shock detection, FA/vibration detection for consumer, industrial equipment

 
  ・ Acceleration sensor device which is using charge amplifier based on unique Piezo ceramic technology.
・ Strong robustness for mechanical shock, smaller package with low profile and low power consumption.

 
 
   Datasheet
     PKGS-00GXP1-R (536KB)
 PKGS-00LDP1-R (524KB)
 PKGS-25SXAP1-R (479KB)

 Application Guide & VIDEO >
     
 Technical Information & VIDEO >
     

  ■ Applications
・ Factory automation equipment
・ Air-conditioner, air fan
・ Transportation equipment's

■ Specifications
(PKGS-00GXP1-R)
・tection angle:0deg
・G Sensitivity (typ.):0.35pC/G
・Resonance freaquency:31kHz
・Dimensions:3.8x2.0x1.05 mm

(PKGS-00LDP1-R)
・Detection angle:0deg
・G Sensitivity(typ.):0.84pC/G
・Resonance frequency:20kHz
・Dimensions:6.4x2.8x1.2 mm

(PKGS-25SXAP1-R)
・Detection angle:25deg
・G Sensitivity(typ.):0.35pC/G
・Resonance frequency:27kHz
・Dimensions:3.2x2.0x1.05 mm
 

For Industrial Automation Top >