Pyroelectric infrared sensor and lens IRA-S210ST01 IML-0685, IML-0688

 

Pyroelectric infrared sensor and lens
IRA-S210ST01、IML-0685,IML-0688
Application: Intruder detection for general, security equipment
 
  It is the Pyroelectric infrared sensor which applied pyro-electric ceramic.
It has excellent S/N ratio and can work with low voltage.
Please use it in combination with fresnel lens (IML-0685,IML-0688).

 
 
   Datasheet (370KB)
     
 
   Application Note(1,600KB) 
     
 Development Tools >
     
 Technical Information
 IRA-S Series >
 LENS >
     

  ■ Applications
  • Intruder detection, Lighting equipment etc
■ Specifications
・ Sensitivity(typ.):4.6mV
・ Optical Filter:5micro meter Long Pass
・ Supply Voltage:2V to 15V
・ Dimensions:Φ9.2x4.7mm
 

IRA-E series Top >