UMAC

UMAC_img0002

A small size, cylinder-type energy device

[Features]

1. High-rate charge/discharge*
Max. charge/discharge rate (current): 10 C (30 mA)

2. High safety
The highly safe design: Thermal runaway does not occur because of its small capacity and the use of chemically stable materials. This product received safety standard, UL1642 certification.

3. Extended service cycle life
Charge (capacity) recovery rate of 80% or higher after 5,000 cycles

*High-rate charge/discharge characteristics: The current rate at which the battery capacity is charged or discharged in one hour is defined as 1 C. As a description of battery performance, “high-rate charge/discharge characteristics” means that a large current relative to 1 C can be charged or discharged.


>>Benefits and Applications

>>Cautions for Use

[External size]

UMAC_Dimensions

Murata Icon X Series Lineup