UMAL

umal_image0001

A large-capacity, low profile laminate-type energy device

[Features]

1. High-rate charge/discharge*
Max. charge/discharge rate (current): 10C (240mA)

2. High safety
The highly safe design: Thermal runaway does not occur because of its small capacity and the use of chemically stable materials. 

3. Extended service cycle life
Charge (capacity) recovery rate of 90% or higher after 5,000 cycles

*High-rate charge/discharge characteristics: The current rate at which the battery capacity is charged or discharged in one hour is defined as 1 C. As a description of battery performance, “high-rate charge/discharge characteristics” means that a large current relative to 1 C can be charged or discharged.

>>Benefits and Applications

>>Cautions for Use

[External Size]

 Part Number: UMAL361421B024TA01

  UMAL24mAh_dimension
 


Murata Icon X Series Lineup

Part Number  Data
sheet
Nominal
Voltage
Charge
Voltage
Cut-off
Voltage
Nominal
Capacity
Max. Discharge
Current 
ESR Operating
Temperature Range 
Size
UMAL361421B024TA01  Data
sheet
2.3V 2.7V 1.8V 24mAh 240mA
(10C)
100mΩ
-20℃ to 70℃  21×14×3.6mm (typ. )