Product Demonstration Videos

Chip PTC Thermistors(POSISTOR®)
for Wireless Power Transfer System

We introduce Chip PTC Thermistor corresponding to wireless electricity supply (POSISTOR®).
When using POSISTOR®, abnormal fever of a metallic thing by the electromagnetic field which occurs at the time of non-contact electricity supply of an EV and PHEV is detected.

 


LED Overheat Protection
 

A set and a part are protected from abnormal fever, overheating by differential temperature in the temperature rise test, plunge electric current and over-current!
 
 

 


Overheat Sensing at Multiple Locations
It's linked and more than one points of abnormal overheating is detected in series !

 


Murata Icon X Technical Reference