PRF series
PTC thermistors
SMD type
for overheat sensing

PRF Series
Exploiting the PTC characteristic (a sharp increase in resistance above a certain temperature), the PRF series chip PTC thermistors are used for overheat sensing in FETs, power ICs, and other heat generating areas. Use of the sharp change in electrical resistance translates into outstanding noise resistance. Sharp changes in resistance make it possible to accurately detect overheating in multiple areas using a very simple circuit connecting PTC thermistors in series. 
This allows the customer to reduce the number of IC ports, thereby downsizing equipment.

SubTitleIconNo01 PRF15-1kΩ Series

SubTitleIconNo02 PRF15-10kΩ Series

SubTitleIconNo03 PRF18-470Ω Series

SubTitleIconNo04 PRF18-470Ω Series (Tight Tolerance Type)

SubTitleIconNo05 PRF21-470Ω Series