Product Lineup of Ceramic Resonators (CERALOCK®) for consumer and industrial

Ceramic Resonators for
Consumer / Industrial


Click the name of the series whose features and detailed specifications you want to view.

Part Number Frequency Size
CSTCC_G Series of Ceramic Resonators (CERALOCK)CSTCC_G Series
2.00 to 3.99 MHz
7.2 x 3.0 x 1.8 mm
CSTCR_G Series of Ceramic Resonators (CERALOCK)CSTCR_G Series
4.00 to 7.99 MHz 4.5 x 2.0 x 1.2 mm
CSTCE_G Series of Ceramic Resonators (CERALOCK)CSTCE_G Series
8.00 to 13.99 MHz 3.2 x 1.3 x 0.8 mm
CSTCE_V Series of Ceramic Resonators (CERALOCK)CSTCE_V Series
14.00 to 20.00 MHz 3.2 x 1.3 x 1.0 mm
CSTLS_G Series of Ceramic Resonators (CERALOCK)CSTLS_G Series
3.40 to 10.00 MHz 9.0 x 6.0 x 4.0 mm
CSTLS_X Series of Ceramic Resonators (CERALOCK)CSTLS_X Series
16.00 to 70.00 MHz 6.5 x 7.0 x 4.5 mm

*SMD type:Product length and width are typical values. Product height is maximum value.
Lead type:Product width, height and thickness are maximum values.

Return to Ceramic Resonators (CERALOCK®) top