Product Lineup for Crystal Units for automotive use

Crystal Units for automotive


Click the name of the series whose features and detailed specifications you want to view.

Series Type Size (mm) * Frequency Applications
HCR2520 2.5×2.0×0.8 16 to 24 MHz
Ethernet/FlexRay
 HCR2016 2.0×1.6×0.7
24 to 48 MHz Ethernet/FlexRay
 HCR2016 2.0×1.6×0.7
24 to 48MHz Only for infotainment.

*Product length and width are typical values. Product height is maximum value.

 

Related information for Crystal Units for automotive use

We can provide you with relevant documents, such as certification documents and 

documents detailing the features and strengths of Crystal Units for automotive use.

Return to Crystal Units top