Crystal Units Product Lineup of Crystal Units for consumer and industrial

Click the name of the series whose features and detailed specifications you want to view.

Swipe left or right to change screens View in landscape mode.
Series Type Size (mm) * Frequency Notes
XRCGB
HCR2016 2.0×1.6×0.7 16 to 50MHz Resin sealed package
for wireless communication devices
for consumer devices

*Product length and width are typical values. Product height is maximum value.