XRCTD/XRCED Series (For Consumer)

XRCED

SMD Type Crystal Units

  Frequency
Size
XRCTD
32.000 to 52.000MHz
1.2×1.0×0.30mm
XRCED
32.000 to 52.000MHz
1.2×1.0×0.33mm
* Recommendable Part Number is XRCTD.
* XRTCD is a product lower than XRCED and the characteristics of both series are the same.

Metal sealed package

Murata’s original package technology has realized these compact high-quality and better ESR crystal units.
Load capacitance is dependent upon user design, like 6pF or others, please specify a load capacitance to optimum value.

They are ideal for the reference clock of small devices such as wireless communication modules.

Murata Icon X Recommendable Part Number

Murata Icon X Series

Part Numbering
XRCTD 37M400 FXQ 50 R0
1 2 3 4 5

1. Series Name

2. Nominal Frequency
Frequency is expressed by six-digit alphanumeric.(example : 37.4000MHz → 37M400)

3. Product Specification

4. Individual Specification

5. Packaging