XRCFD/XRCMD Series (For Consumer)

XRCMD series
SMD Type Crystal Units
  Frequency  Size
XRCFD
24.000 to 29.999MHz
1.6 x 1.2 x 0.35mm
XRCMD
30.000 to 48.000MHz
1.6 x 1.2 x 0.33mm
Metal sealed package

Murata’s original package technology has realized these compact high-quality crystal units.
Load capacitance is dependent upon user design, like 8pF, 10pF or others, please specify a load capacitance to optimum value.

They are ideal for the reference clock of small devices such as wireless communication modules.

Get Product Flyers Here,

SubTitleIconNo01 Recommendable Part Number

SubTitleIconNo02 Series

Part Numbering
XRCGB 30M000 F3M 00 R0
1 2 3 4 5
1. Series Name
2. Nominal Frequency
Frequency is expressed by six-digit alphanumeric. (example : 30.0000MHz → 30M000)
3. Product Specification
4. Individual Specification
With standard products, individual Specification is "00".
5. Packaging