Crystal Units XRCGB_F_A Series (For Automotive)

SMD Type Crystal Units
Frequency: 24/25/26/27/27.12/30/40/48MHz
Size: 2.0 x 1.6 x 0.7mm
Resin sealed package
Complying with AEC-Q200

Released 2016 sized crystal unit using with Murata’s original package technology.
Load capacitance is dependent upon user design, like 6pF, 8pF or others, please specify a load capacitance to optimum value.

Realized good solder filet due to wide corner terminal design. Murata’s original particle screening prevents unsuccessful oscillation caused by an inorganic particle.
They are ideal for automotive application such as Ethernet, ADAS…etc

Get Product Flyers Here

XRCGB_F_A Series

1Recommendable Part Number

2Series

Swipe left or right to change screens View in landscape mode
        
Series Frequency Frequency Tolerance Frequency Shift by Temperature Frequency Aging Equivalent Series Resistance (max.) Load Capacitance Drive Level
(max.)
XRCGB-F-A 24/25/26/27/27.12/
30/40/48MHz
24 to 29.99MHz:±30ppm max.
30 to 48MHz:±50ppm max.
24 to 29.99MHz:±35ppm max.
30 to 48MHz:±65ppm max.
(-40 to +125°C)
±2ppm max./year 24MHz:120Ω
25MHz:100Ω
26/27/27.12MHz:80Ω
30/40MHz:70Ω
48MHz:60Ω
6pF, 8pF, 10pF
*Other values available
300μW

*Additional frequencies to be added to product line up soon:27.6MHz

Part Numbering

XRCGB 30M000 F3M 00 R0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by six-digit alphanumeric.
    • (example : 30.0000MHz → 30M000)
  3. Product Specification
  4. Individual Specification
    • With standard products, individual Specification is "00".
  5. Packaging