XRCGB_F_G Series (For Automotive)

XRCGB_F_A Series
SMD Type Crystal Units
Frequency: 24/25/26/27/30/33.868/40/48MHz *
Size: 2.0 x 1.6 x 0.7mm
Resin sealed package

Released 2016 sized crystal unit using with Murata’s original package technology.
Load capacitance is dependent upon user design, like 6pF, 8pF or others, please specify a load capacitance to optimum value.

Murata’s original particle screening prevents unsuccessful oscillation caused by an inorganic particle.
They are ideal for car multimedia equipment.

* Please refer to Product Catalog about available frequencies.

SubTitleIconNo01 Recommendable Part Number

SubTitleIconNo02 Series

Part Numbering
XRCGB 30M000 F3M 00 R0
1 2 3 4 5
1. Series Name
2. Nominal Frequency
  Frequency is expressed by six-digit alphanumeric.(example : 30.0000MHz → 30M000)
3. Product Specification
4. Individual Specification
  With standard products, individual Specification is "00".
5. Packaging