XRCPB Series (For Consumer and Industrial)

XRCGB Series
SMD Type Crystal Units
Frequency: 24.000 to 48.000MHz
Size: 2.0 x 1.6 x 0.5mm
Resin sealed package

Murata’s original package technology has realized these compact high-quality (low ESR and impact-resistant) crystal units.
Load capacitance is dependent upon user design, like 6pF, 8pF or others, please specify a load capacitance to optimum value.

They are ideal for industrial and consumer applications such as wireless communications (BLE/NFC), wired communications (Ethernet/USB), microcomputers, HDDs/SSDs, PCs, and healthcare equipment.

SubTitleIconNo01 Recommendable Part Number

SubTitleIconNo02 Series

Part Numbering
XRCGB 30M000 F3M 00 R0
1 2 3 4 5
1. Series Name
2. Nominal Frequency
Frequency is expressed by six-digit alphanumeric. (example : 30.0000MHz → 30M000)
3. Product Specification
4. Individual Specification
With standard products, individual Specification is "00".
5. Packaging