Supercapacitors(EDLC) FAQ

Environment

Are Murata's supercapacitors(EDLC) compliant with EU RoHS Directive and Halogen-free?

"Yes, Murata's supercapacitor(EDLC) are compliant with EU RoHS Directive and Halogen-free(*). 
(*) Murata's Halogen-free definition is as below;
  1. Chlorine(Cl): <900ppm 
  2. Bromine(Br): <900ppm 
  3. Total amount of Chlorine and Bromine <1500ppm"