Ceramic Capacitors FAQ QWhat is the units of insulation resistance for ceramic capacitors?

A

The unit of insulation resistance value is expressed as resistance [MΩ] or CR product [MΩ・µF].
CR product [MΩ・µF] is a product of nominal capacitance value and insulation resistance value.
The unit depends on a part number. Please check a Detailed Specification SheetDetailed specifications sheet
for each part number.

Method for calculating insulation resistance[MΩ] from CR product [MΩ ・ F]

Example
When CR product is 500 Ω・F or more and capacitance is 1 µF
-> 500ΩF/1 µF=500 MΩ or more

We appreciate your cooperation with the FAQ improvement questionnaire.
Were these FAQs helpful?

We would like to hear your opinions and requests regarding these FAQs.
Opinions from customers will be used to improve the FAQs.
We will not respond to inquiries and requests received by this form.

For product inquiries, please contact us using our contact form.