Ceramic Capacitors FAQQWhat factors can cause cracking of chip multilayer ceramic capacitors?

A
The main cause of cracking is mechanical stress, such as the mechanical/thermal stress when mounting on a substrate and deflection of the substrate after mounting.
The following conditions can produce mechanical stress when mounting on a substrate.
The following conditions can produce thermal stress when mounting on a substrate.
The following conditions can produce mechanical stress after mounting.

*For each individual warranty information, please review our product specifications or consult the approval sheet.
For more information of main products, please check the detail spec sheetDetailed specifications sheet
on our website.

Ceramic Capacitor Product Search

<Related data>
How do the stresses on an MLCC change depending on the line width of the printed circuit board? What are the effects of board flexing and the strain rate on cracking? Download free documents, based on tests and simulations performed by Murata, which describe the effectiveness of ways to inhibit MLCC cracking by changing the component layout and the manufacturing process design.

my Murata - Capacitor site “Application Manual -Board bending stress”
(You need to create an account with your company email address, log-in, request access to each site, and get a membership.)

*The article about clack of MLCC is here.
Strain Crack Mechanism and Preventive Measures for Multilayer Ceramic Capacitors

We appreciate your cooperation with the FAQ improvement questionnaire.
Were these FAQs helpful?

We would like to hear your opinions and requests regarding these FAQs.
Opinions from customers will be used to improve the FAQs.
We will not respond to inquiries and requests received by this form.

For product inquiries, please contact us using our contact form.