If a safety standard certified product is used on a DC voltage line, the value directly converted to the DC standard from the alternating rated voltage becomes the rated DC voltage value.
Example: 250 VAC rated voltage > 250 VDC rated voltage
Additionally, there is a series with a different rated DC voltage value from the above.
(Example: DE1 Series Type RA, DE2 Series Type SA, DK1 Series, KCA Series)
See the detailed specification sheetDetailed specifications sheet
for the specifications of each product.