When a product is used beyond the operating temperature range, the following failures can be considered.
(1) Case where the coil is disconnected and results in an open mode
(2) Case where the insulation between the coils could not be maintained, and the inductance deteriorates
* Be careful not to use a product beyond the operating temperature range.