Barometric Pressure Sensor FAQ

What is the Linearization to pressure?

Regarding Piezo-resistive type, relation of pressure and strain (resistance change) is nearly line shpe.  As for Capacitive type, electrode interval change against for pressure is receiprocal, so the relation of pressure and capacitive is will not be line shape in principle.In order to correct it, Capacitive type requires high-level correct.