Barometric Pressure Sensor FAQ

What can Barometric Pressure Sensor is used for?

Barometric Pressure Sensor can out put altitude by the barometric pressure change. It can be used for smartphone application such as 3D-MAP to show each floowr map. It can be used for activity monitoring system as well. For istance, barometric sensor can detect whether person is runnning, whether going up slope or going dow, and climbing stairs or down etc.