Temperature Sesnsors FAQ

Mounting

[PTFL/PTFM Series] Are there any precautions to take when selecting an adhesive agent to fix "POSISTOR®" to the object to be measured?

Heat expands and contracts resin, applying stress to the "POSISTOR®" element. Therefore, elastic resin (resin with high heat conductivity such as those with silicone) must be used. Thoroughly evaluate whether the adhesive agent can be used, and then contact us.