Temperature Sesnsors FAQ

Quality/Reliability

[NXR Series] Are there any precautions to take when selecting an adhesive agent to fix this NTC Thermistor to the object to be measured?

Heat expands and contracts resin, applying stress to the thermistor element. Therefore, elastic resin (resin with high heat conductivity such as those with silicone) must be used. Thoroughly evaluate whether the adhesive agent can be used, and then contact us.