Ultrasonic Sensors FAQ

Characteristics
Waterproof type/Open-Structure type/High-Frequency type

Is it possible to detect human bodies?

It is possible to detect areas that easily reflect sound waves, such as the face and hands. Clothes are difficult to sense because they absorb sounds. The difference from infrared sensors is that ultrasonic sensors can detect stationary objects and measure the distances to them.