Ultrasonic Sensors FAQ

Open-Structure type, SMD type

Is there any difference of Max Input Voltage between Open-Structure and SMD type?

Difference of Max Input Voltage is as follows;


MA40S4S(Open):Square Wave, 40kHz, 10Vrms

MA40H1S(SMD):Square Wave, 40kHz, 6Vpp