Ultrasonic Sensors FAQ

Part Names
Waterproof type/Open-Structure type/High-Frequency type

Where are Murata ultrasonic sensors produced, in Japan or abroad?

The waterproof and open structure types are produced at an overseas plant. The high-frequency type is produced at a domestic plant. Murata ultrasonic sensors are produced either in Japan or abroad depending on the scale of production