Ceramic Resonators (CERALOCK®) FAQ

Mounting

Is there a recommended flow condition about lead type CERALOCK®?

Regarding dip soldering of lead part, we did the following test for resistance of soldering heat, and  checked that there is no problem. Please mount CERALOCK® under the following test condition.

Recommend condition of resistance to soldering heat
Lead terminals are immersed up to 1.5mm from component body in soldering bath of +260+/-5゚C for 10+/-1.0 seconds.


*Please refer to the following page for the recommended re-flow condition of SMD type CERALOCK®.
Q.Is there a recommended re-flow condition about SMD type CERALOCK®?