1 Watt surface mount DC-DC converters certified for medical use

  • Power Products

21/10/2015

NXJ1

Murata has introduced the NXJ1, a series of single output, high reliability, high isolation, 1W surface-mount DC-DC converters designed for medical products, with other applications in industrial, transport, and telecom markets. Manufactured by Murata Power Solutions and measuring only 13.72 x 10.46 x 4.36 mm, this compact low-profile series features six models comprising nominal input voltage options of 3.3, 5, or 12 VDC and single outputs of 3.3, 5, 12, or 15 VDC.

The NXJ1 series is manufactured using an automated process that also fabricates an integrated transformer into the substrate. These techniques contribute to increasing product reliability and repeatability of performance in a halogen free, inspectable land grid array (iLGA) package. The industry standard footprint is compatible with previous models, making it ideal for replacement in existing applications as well as for new space-constrained low profile designs. The converter features short circuit protection, and agency recognition is pending to the UL60950 standard for reinforced insulation and 4.2 kV “High Pot” test.

With its approvals to the rigorous medical safety standards ANSI/AAMI ES60601-1, with 2 MOOP & 1 MOPP recognition pending, the surface mount isolated NXJ1 is particularly well suited to medical applications.

Product manager Ann-Marie Bayliss at Murata commented: “With UL60950 for reinforced insulation and ANSI/AAMI ES60601-1, 2 MOOPs pending, the NXJ1 offers enhanced features previously not available in a miniature low profile surface mount product.”

The device can operate across the full industrial temperature range from -40 to +85°C. It has an MSL 2 rating and is compatible with a peak reflow solder temperature of 245°C as per J-STD-020 and J-STD-075.

Click here for more information.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter