Two-Watt DC-DC converter has 50% lower profile than industry norm

  • Power Products

20/4/2016

NXE2

Murata has announced the NXE2 series of 2 Watt surface mounted DC/DC converters from Murata Power Solutions. Footprint compatible with similar 1 and 2 Watt devices available on the market, and measuring just 12.5 x 4.36 x 10.41 mm, the NXE2 series provides more power output in the same space. The converter is constructed using fully automated techniques in a halogen free iLGA inspectable package with an integrated transformer. This approach increases product reliability and repeatability of converter performance.

The series comprises four models with nominal input voltages of +5 or +12 VDC and outputs of +5, +12 or +15 VDC. Input to output isolation of 3 kVDC is standard across the range.

Ann-Marie Bayliss, product marketing manager, Murata Power Solutions comments, “The NXE2 series represents a 2 Watt halogen free converter in a footprint that has a 50% lower profile.”

The NXE2 series is suitable for use in industrial automation, instrumentation, and transportation equipment. It is also intended for use in telecom, wireless, and medical designs that require a low power isolated DC voltage.

Certification to UL60950 and medical safety is pending.

Click here for more information.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter