Outline of EMI Suppression Filters (EMC and Noise Suppression)Chip Ferrite Beads

BL□ Series

Product lines and by the know-how obtained in noise suppression field, total support, including design support simulation software, Murata has to meet the requirements of various noise control applications.
In EMI Suppression Filters EMIFIL, the lineup the product ferrite beads, a built-in capacitor filter, common mode choke coil, block type (high-current high-attenuation).

Chip Ferrite Beads

Product Search

Overview

Lineup of Chip Ferrite Beads

Swipe left or right to change screens View in landscape mode.
Lineup of Chip Ferrite Beads

Lineup of Ferrite Beads That Support Large Currents up to 20A

We have assembled a lineup of ferrite beads that support large currents as measures against power line noise. In particular, we recommend our BLE32S series, which supports currents up to 20A, the BLM31SN series, which supports currents up to 12A, and other similar series as products for power circuits that handle large currents not supported by existing chip ferrite beads. Moreover, we have also prepared the BLM18SP and other series as a lineup of small products.

Swipe left or right to change screens View in landscape mode.
Lineup of Ferrite Beads That Support Large Currents up to 20A

Examples of noise suppression using chip ferrite beads

BL□Example of Noise Suppression Effect

An example of high-frequency noise suppression using BLM□□H series chip ferrite beads for GHz band noise and an example of using the BLM□□R series to suppress noise and reduce waveform distortion in a digital circuit are shown.

Chip Ferrite Beads

Basics of chip ferrite beads

Everything about chip ferrite beads is described here, from the answer to the question “What are chip ferrite beads?”, to information on “efficient usage of products”