This is a new series dielectric filter which employs a unique plate construction to eliminate the need for a die for the resonator and also enables the filter to be compact and have a low profile.
We can design not only comline filters but also interdigital filters as well, enabling us to cope with a wide range of band designs.
We offer a lineup of products for the high frequency region above 2 GHz.
You can search for products using a variety of conditions, such as part number, application, and specifications.