LC FiltersFor Cellular

LC filters for celluler

Filter types: band-pass filters / low-pass filters / high-pass filters
Supported frequencies: 500MHz to 8GHz
Size: 0.65 × 0.5mm to 2.5 × 2.0mm

5G NR (New Radio)-compliant products are also available.

LC Filters

Band Pass Filter (BPF)

Low Pass Filter (LPF)

High Pass Filter (HPF)

How to read the part numbers

Swipe left or right to change screens View in landscape mode.
L F B 1 8 2 G 4 5 C E 3 D 4 2 3
①LC Filter: Chip Multilayer LC Filter=LF
②Function
B: Band Pass Filter(BPF)
L: Low Pass Filter(LPF)
H: High Pass Filter(HPF)
③Size: L×W(Refer to the right Table)
④Center Frequency
894M: 894MHz
2G45: 2450MHz
⑤Series: Pin configuration and Filter type
⑥No. for our control
Size L (mm) W (mm)
0Q 0.65 0.50
15 1.00 0.50
1X 1.35 1.05
18 1.60 0.80
21 2.00 1.25
2H 2.50 2.00