BLA31BD601SN4#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersFerrite Beads
< List of part numbers with package codes >
BLA31BD601SN4BBLA31BD601SN4DBLA31BD601SN4J

Murata Icon X Appearance & Shape

Appearance | BLA31BD601SN4(BLA31BD601SN4B,BLA31BD601SN4D,BLA31BD601SN4J)
Dimensions | BLA31BD601SN4(BLA31BD601SN4B,BLA31BD601SN4D,BLA31BD601SN4J)

Murata Icon X Specifications

ShapeSMD
Size Code (in mm)3216
Size Code (in inch)1206
Length3.2mm
Length Tolerance±0.2mm
Width1.6mm
Width Tolerance±0.2mm
Thickness0.8mm
Thickness Tolerance±0.2mm
Rated Current (at 85℃)100mA
Rated Current (at 125℃)100mA
Operating Temperature Range-55℃ to 125℃
Mass(typ.)0.018g
Number of Circuit4
DC Resistance(max.)0.45Ω
Impedance (at 100MHz)600Ω
Impedance (at 100MHz) Tolerance±25%

Murata Icon X Features

  The miniaturize of electronic equipment
requires high performance EMI filters which
enables high density mounting. BLA31A/B series
consists of 4 circuit of ferrite bead inductor.
BLA31A/B is suitable for EMi suppression in smaller
digital equipment.

★FEATURES
1. BLA31A/B have 4 circuits in 3.2×1.6mm body with
   0.8mm pitch.
2. Provides attenuation across a broad frequency
   range. Two types of impedance are available
   which meets general signal line and high speed
   signal line.
3. Original inner electrode structure enables extra
   low crosstalk.
4. The nickel barrier structure of the extermal
   electrodes provides excellent solder heat
   resistance. Both flow and reflow soldering
   methods can employed.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B

Bulk(Bag)

1000

D

180mm Paper Tape

4000

J

330mm Paper Tape

10000