Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape Lead
Length 12.0mm
Length Tolerance ±0.2mm
Width 11.0mm
Width Tolerance ±0.2mm
Thickness 8.0mm
Thickness Tolerance ±0.5mm
Rated Current 15A
Operating Temperature Range -40℃ to 125℃
Mass(typ.) 2.0g
Rated Voltage 50Vdc
Withstanding Voltage 125Vdc
Insulation Resistance(min.) 500MΩ
Insertion Loss 1MHz to 1GHz:40dB min. (Line impedance=50Ω)

Murata Icon X Features

Large current, wide band compatible, low profile type ultra-high performance EMI filter ideal for noise suppression in DC power lines.

Features
1. High insertion loss characteristic over a wide
    frequency band range.
    1MHz to 1GHz: 40dB min (BNX012)
    100kHz to 1GHz: 40dB min (BNX016)
2. Large rated current (15A)
3. Low profile (height: 8.0mm except lead terminal)
4. Effective for impulse noise such as electrostatic
    discharge or spike noise.

Applications
1. Displays (PDP/LCD-TV)
2. Digital AV equipment
3. Amusement equipment
4. PC peripheral equipment
5. Industry equipment

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Box 150

Download a PDF file of this page