Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -40℃ to 85℃
L x W (size) 21.0x14.0mm
Thickness 2.2mm
Thickness Tolerance +/-0.3mm
Rated Voltage 4.2V
Capacitance 220mF
Capacitance Tolerance ±20%
Equivalent Series Resistance 300mΩ

Murata Icon X Features

Murata 's supecapacitors(EDLC) are world thinnest supercapacitors featuring low ESR and the highest levels of power density throughout the industry.
DMT series featuring wide operation temperature range & high reliability are for general applications.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
T Box 500