Appearance & Shape

Murata Icon X Specifications

Shape Lead
Electrode (2.0x1.0mm)x2
Responsivity(typ.) 4.3mV
Supply Voltage Range 2V to 15V
Field of View theta1=theta2=45deg.
Operating Temperature Range -40℃ to 70℃
Storage Temperature Range -40℃ to 85℃

Murata Icon X Features

Lead type

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Box 100