LFB182G45SG9A272

    1. Filters 〉LC Filters 〉LC Filters(BPF)

Murata Icon X Appearance & Shape

Appearance | LFB182G45SG9A272
Dimensions | LFB182G45SG9A272

Murata Icon X Specifications

ApplicationsWLAN
BT
Nominal Center Frequency(fo)2450.00MHz
Bandwidth(BW)fo±50.00MHz
Insertion Loss in BW I)1.8dB max. (at 25℃)
Insertion Loss in BW II)2.1dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)25dB min. at 800.00 to 1000.00MHz
Attenuation(Absolute Value) II)22.5dB min. at 1200.00 to 1300.00MHz
Attenuation(Absolute Value) III)5.5dB min. at 2000.00MHz
Attenuation(Absolute Value) IV)10.5dB min. at 3000.00MHz
Attenuation(Absolute Value) V)23.5dB min. at 3600.00 to 3800.00MHz
Attenuation(Absolute Value) VI)35dB min. at 4800.00 to 5000.00MHz
Attenuation(Absolute Value) VII)35dB min. at 7200.00 to 7500.00MHz
Ripple(max.)0.7dB
VSWR(max.)2.0
Characteristic Impedance(Nom.)50Ω
Power Capacity500mW
Operating Temperature Range-40℃ to 85℃
Length_Width (size)1.60x0.80mm
Thickness(max.)0.7mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Applicable for applications using frequency in the 0.5GHz to 6.0GHz.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Paper Tape

4000