LFB185G37CF2D114

    1. Filters 〉LC Filters 〉LC Filters(BPF)

Murata Icon X Appearance & Shape

Appearance | LFB185G37CF2D114
Dimensions | LFB185G37CF2D114

Murata Icon X Specifications

ApplicationsWLAN
Nominal Center Frequency(fo)5370.00MHz
Bandwidth(BW)fo±470.00MHz
Insertion Loss in BW I)1.5dB max. (at 25℃)
Insertion Loss in BW II)1.7dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)33dB min. at 100.00 to 2170.00MHz
Attenuation(Absolute Value) II)29dB min. at 2170.00 to 2500.00MHz
Attenuation(Absolute Value) III)32dB min. at 9800.00 to 12000.00MHz
VSWR(max.)2.0
Characteristic Impedance(Nom.)50Ω
Power Capacity1W
Operating Temperature Range-40℃ to 85℃
Length_Width (size)1.60x0.80mm
Thickness(max.)0.65mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Applicable for applications using frequency in the 0.5GHz to 6.0GHz.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Paper Tape

4000