LFB211G90SG8B704

    1. FiltersLC FiltersLC Filters(BPF)

Murata Icon X Appearance & Shape

Appearance | LFB211G90SG8B704
Dimensions | LFB211G90SG8B704

Murata Icon X Specifications

ApplicationsPHS
Nominal Center Frequency(fo)1906.50MHz
Bandwidth(BW)fo±13.50MHz
Insertion Loss in BW I)3.0dB max. (at 25℃)
Insertion Loss in BW II)3.2dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)20dB min. at 1660.50 to 1686.30MHz
Attenuation(Absolute Value) II)11dB min. at 2126.80 to 2152.60MHz
Attenuation(Absolute Value) III)29dB min. at 3787.30 to 3838.90MHz
Attenuation(Absolute Value) IV)29dB min. at 5680.95 to 5758.35MHz
Ripple(max.)0.8dB
VSWR(max.)2.0
Characteristic Impedance(Nom.)50Ω
Power Capacity500mW
Operating Temperature Range-40℃ to 85℃
L x W (size)2.00x1.25mm
Thickness(max.)1.05mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.
Extremely ultra-small band-bass filters.

1. Ultra-small, low-profiled, lightweight band-pass filters.
2. Absolutely no adjustment required.
3. Reflow solderable.
4. Available in tape and reel packagings for automatic mounting.
5. Available in the 1893MHz to 1920MHz frequency range.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

4000