LFL18620MTC2C181

    1. Filters 〉LC Filters 〉LC Filters(LPF)

Murata Icon X Appearance & Shape

Appearance | LFL18620MTC2C181
Dimensions | LFL18620MTC2C181

Murata Icon X Specifications

ApplicationsCDMA700
Nominal Center Frequency(fo)620.00MHz
Bandwidth(BW)fo±150.00MHz
Insertion Loss in BW I)0.6dB max. (at 25℃)
Insertion Loss in BW II)0.66dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)26dB min. at 1429.00 to 1501.00MHz
Attenuation(Absolute Value) II)26dB min. at 1565.00 to 1607.00MHz
Attenuation(Absolute Value) III)18dB min. at 1920.00 to 1980.00MHz
VSWR(max.)1.8
Characteristic Impedance(Nom.)50Ω
Power Capacity3W
Operating Temperature Range-40℃ to 85℃
Length_Width (size)1.60x0.80mm
Thickness(max.)0.7mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.

Offering stable high selectivity up to very high frequency.



1. Low loss

2. Ultra-small, low-profiled, lightweight low-pass filters.

3. Ideal for removing high-frequency harmonics at power amplifier and IF stage.

4. Available in tape and reel packings for automatic mounting.

5. Absolutely no adjustment required.

6. Reflow solderable.

7. Center frequencies and responses are ready for customization. Samples are available in a short lead time.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Paper Tape

4000