LFL21902MTC1A018

    1. FiltersLC FiltersLC Filters(LPF)

Murata Icon X Appearance & Shape

Appearance | LFL21902MTC1A018
Dimensions | LFL21902MTC1A018

Murata Icon X Specifications

ApplicationsGSM
Nominal Center Frequency(fo)902.50MHz
Bandwidth(BW)fo±12.50MHz
Insertion Loss in BW I)0.6dB max. (at 25℃)
Insertion Loss in BW II)0.7dB max. (-40 to +85℃)
Attenuation(Absolute Value) I)30dB min. at 2x(fo±12.5)MHz
Attenuation(Absolute Value) II)30dB min. at 3x(fo±12.5)MHz
VSWR(max.)1.5
Characteristic Impedance(Nom.)50Ω
Power Capacity3W
Operating Temperature Range-40℃ to 85℃
Length_Width (size)2.00x1.25mm
Thickness(max.)1.05mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.

Offering stable high selectivity up to very high frequency.



1. Low loss

2. Ultra-small, low-profiled, lightweight low-pass filters.

3. Ideal for removing high-frequency harmonics at power amplifier and IF stage.

4. Available in tape and reel packings for automatic mounting.

5. Absolutely no adjustment required.

6. Reflow solderable.

7. Center frequencies and responses are ready for customization. Samples are available in a short lead time.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

4000